Can be mounted up or down
No
Catalog Number
P560033-031
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Water
Indoor/Outdoor
Outdoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
UPC
785247209057
Warranty Length
1-year Limited Warranty
Depth
11.125 in
Dimensions
10.5 in x 11.125 in x 19.25 in
Height
19.25 in
Height to Center
3 in
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.94 lb
Width
11.125 in
Width Diameter Descriptor
Depth
Lamp Wattage
100 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
15
Instruction Sheet Number
93078191