PROGRESS LIGHTING
Image of P6542-108 Cadence Collection Three-Light Hanging Lantern
Image of P6542-108 Cadence Collection Three-Light Hanging Lantern
Image of P6542-108 Cadence Collection Three-Light Hanging Lantern
Image of P6542-108 Cadence Collection Three-Light Hanging Lantern
Image of P6542-108 Cadence Collection Three-Light Hanging Lantern

Cadence Collection Three-Light Hanging Lantern

$421.41 USD
OR

Brand: Progress Lighting

Catalog ID: P6542-108

Collection name: Cadence

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P6542-108

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Hanging

Glass

Clear Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Luxury
  • New Traditional

UPC

785247208616

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 24 in

Height

24 in

Length

10 in

Length - Installed

99.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.65 lb

Width

10 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93072516