Aperture
2.75 in
Can be mounted up or down
No
Catalog Number
P8061-20-30K
Category General
Recessed
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Controls - Applications
Convertible fixture includes both mounts
No
Dimming Protocol
Triac/Forward Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Recessed Trim
Glass
White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Source
LED
LM-79 Lumens
713 lm
LM-79 Lumens per Watt
71 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Service Life
On Website=Yes
Spacing
1
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Trim Type
Shower
Type
5in Trim
UPC
785247205202
Warranty Length
5-year Limited Warranty
Diameter - Inside
4.5 in
Diameter - Outside
6.2 in
Dimensions
6.2 in x 6.34 in x 4 in
Height
4 in
Length
6.2 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.35 lb
Width
6.34 in
Width Diameter Descriptor
dia.
Amperage Rating
0.08 A
Frequency Rating
60 Hz
Lamp Wattage
10 W
Lumens Per Watt
71 Lum/Watt
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
California-included lamp
Title 20
No
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Instruction Sheet Number
93073397