PROGRESS LIGHTING
Image of P8071-09-30K 6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED
Image of P8071-09-30K 6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED
Image of P8071-09-30K 6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED
Discontinued

6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED

$55.99 USD

Brand: Progress Lighting

Catalog ID: P8071-09-30K

Collection name: LED Recessed

The 6" P8071 is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a typical 65W incandescent downlight, providing up to 75 percent energy savings. The P8071 is equipped with both Edison base adapter and quick link connector allowing easy installation in many standard incandescent recessed housings. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Easy "Push and Twist" installation with (3) friction spring clips.
  • Can be installed in most competitors 6" recessed housings.
  • Dimmable to 10% with many Triac/Forward Phase dimmers.
  • Suitable for use in IC or NON-IC Applications.
  • Provided with quick link for use with E26 Edison Base adapter.
  • Meets California Title 24 - JA8 - 2016.
  • 600 lumens (delivered).
  • This product is not available for sale into the State of California.

Product details

General

Aperture

2.75 in

Can be mounted up or down

No

Catalog Number

P8071-09-30K

Category General

Recessed

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • 0-10 36.95 36.95 5.63
  • 10-20 98.43 135.4 20.6
  • 20-30 135.1 270.4 41.2
  • 30-40 145.6 416.0 63.4
  • 40-50 133.0 549.0 83.7
  • 50-60 85.75 634.7 96.8
  • 60-70 20.36 655.1 99.9
  • 70-80 0.6937 655.8 100
  • 80-90 0.0678 655.9 100

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Recessed Trim

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

LM-79 Lumens

600 lm

LM-79 Lumens per Watt

60 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Spacing

1

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Trim Type

Shower

Type

6in Trim

UPC

785247205257

Warranty Length

5-year Limited Warranty

Dimensions

Diameter - Inside

6.125 in

Diameter - Outside

7.75 in

Dimensions

7.64 in x 7.64 in x 4 in

Height

4 in

Length

7.64 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.42 lb

Width

7.64 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.11 A

Frequency Rating

60 Hz

Lamp Wattage

10 W

Lumens Per Watt

60 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

California-included lamp

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93073397