PROGRESS LIGHTING
Image of P6050-20 Botta Collection One-Light Medium Wall Lantern
Image of P6050-20 Botta Collection One-Light Medium Wall Lantern
Image of P6050-20 Botta Collection One-Light Medium Wall Lantern
Image of P6050-20 Botta Collection One-Light Medium Wall Lantern
Image of P6050-20 Botta Collection One-Light Medium Wall Lantern

Botta Collection One-Light Medium Wall Lantern

$145.97 USD
OR

Brand: Progress Lighting

Catalog ID: P6050-20

Collection name: Botta

Product details

General

Can be mounted up or down

No

Catalog Number

P6050-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Coastal
  • Farmhouse

UPC

785247194001

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.375 in

Dimensions

7.75 in x 8.375 in x 13.875 in

Gross Weight with Packaging

6.95 lb

Height

13.875 in

Height to Center

11 in

Length

7.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.93 lb

Width

8.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93060628