PROGRESS LIGHTING
Image of P2159-09 Replay Collection Three-Light Bath & Vanity
Image of P2159-09 Replay Collection Three-Light Bath & Vanity
play
Replay_P2159-09
Image of P2159-09 Replay Collection Three-Light Bath & Vanity
+11
Image of P2159-09 Replay Collection Three-Light Bath & Vanity

Replay Collection Three-Light Bath & Vanity

$138.93 USD
OR

Brand: Progress Lighting

Catalog ID: P2159-09

Collection name: Replay

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2159-09

Category General

Wall Brackets

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Painted White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Vanity Light

UPC

785247194476

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6 in

Dimensions

22 in x 6 in x 7.875 in

Gross Weight with Packaging

3.1 lb

Height

7.875 in

Height to Center

5.25 in

Length

22 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.9 lb

Width

6 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93062902

Media

Videos

play
Replay_P2159-09