PROG_P7172_09_PRODIMAGE
PROG_P7172_09_PRODIMAGE
PROG_cherish_IMG_9182_detailshot
PROG_Sizing_guideline_Bath_Sconces_info
+3
PROG_cherish_IMG_9129_detailshot

Cherish Collection Two-Light Wall Sconce

$147.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7172-09

Collection name:

Cherish

Classic two-light elegant wall sconce modernized with a summer linen shade.

  • Classic two-light elegant wall sconce.
  • Classic traditional styling.
  • Modern summer linen shade.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P7172-09

Category General

Wall Brackets

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Fabric

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

wall flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Farmhouse
  • Transitional
  • Coastal
  • Mid-Century Modern

Type

Armed Fabric Shade

UPC

785247196869

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

12 in x 6.5 in x 9 in

Gross Weight with Packaging

1.93 lb

Height

9 in

Height to Center

4.75 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.21 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

91

Resources

Instruction Sheet Number

93063304