Can be mounted up or down
No
Catalog Number
P7172-20
Category General
Wall Brackets
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Fabric
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Mount location
wall flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
Type
Armed Fabric Shade
UPC
785247196876
Warranty Length
1-year Limited Warranty
Depth
6.5 in
Dimensions
12 in x 6.5 in x 9 in
Gross Weight with Packaging
1.93 lb
Height
9 in
Height to Center
4.75 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.21 lb
Width
6.5 in
Width Diameter Descriptor
Depth
Lamp Wattage
60 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
84
Instruction Sheet Number
93063304