Accessory Type
Canopy Accessory
Can be mounted up or down
No
Catalog Number
P8404-09
Category General
Accessories
Color
Nickel
Color Generic
Grey
Compatibility
Three Progress pendant lights with max diameter of 9 1/2 in.
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Accessory
Indoor/Outdoor
Indoor
Lamp Included
No
Lifestyle
Mount location
Ceiling Flush
Mounting for outlet box included
strap
New Products
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Room Type
Kitchen
Service Life
On Website=Yes
Style
Traditional/Casual
UPC
785247192052
Warranty Length
1-year Limited Warranty
Dimensions
23.25 in x 4.25 in x 0.75 in
Gross Weight with Packaging
2.27 lb
Height
0.75 in
Length
23.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.86 lb
Width
4.25 in
Width Diameter Descriptor
W.
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
50
Instruction Sheet Number
93061986