PROGRESS LIGHTING
Image of P2521-80 AirPro Collection Signature 52" Five-Blade Ceiling Fan
Image of P2521-80 AirPro Collection Signature 52" Five-Blade Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+8
Image of P2521-80 AirPro Collection Signature 52" Five-Blade Ceiling Fan

AirPro Collection Signature 52" Five-Blade Ceiling Fan

$253.66 USD
OR

Brand: Progress Lighting

Catalog ID: P2521-80

Collection name: AirPro

Product details

General

Can be mounted up or down

No

Catalog Number

P2521-80

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Dark Walnut
  • Dark Cherry

Fan - Blade Pitch

12 °

Fan - Dual mount

Yes

Fan - Fob finsh

Solid Wood Oak

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Antique Bronze

Fan blades finish descriptor

Reversible

Finish Name

Forged Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Traditional
  • Transitional

Mount location

ceiling downrod or close-to-ceiling

Mounting for outlet box included

plate

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

Transitional

Switch Type

Pullchain

Type

Standard

UPC

785247185139

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

52 in x 52 in x 14.625 in

Fan - Recommended room size

400 ft²

Gross Weight with Packaging

17 lb

Height

14.625 in

Height Alt

11.5625 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

17 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

84

EPACTenergy consumption watts

65

Industry Standard(s)

cUL Listed

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93095412

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS