PROG_P4720_71_PRODIMAGE
PROG_P4720_71_PRODIMAGE
play
Trestle P4720-71
play
Progress Lighting - Chandelier Heights
+11
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Trestle Collection Four-Light Gilded Iron Farmhouse Chandelier Light

$507.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4720-71

Collection name:

Trestle

Fixtures within the Trestle collection offer a handsome look for industrial or rustic living spaces. Featuring a hand painted cage with geometric elements, pendant and linear options can revive a look over kitchen island or bar, as well as dining and living spaces. The Gilded Iron finish is enhanced by hand-painted oak accent. Four-light island light.

  • The four-light linear island light chandelier from the Piedmont Collection is ideal for kitchen, pool tables, dining rooms, sunrooms and breakfast areas
  • Handsome look for rustic, farmhouse, coastal and urban industrial design styles.
  • Hand painted cage with geometric elements finished in a black gilded iron finish with faux oak accents
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 32.5 in x 15 in x 20.375 in
  • Uses four medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Gilded Iron
Finish Type
Painted
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Urban Industrial
  • Farmhouse
Type
Linear Chandelier
UPC
785247192427
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
32.5 in x 15 in x 20.375 in
Gross Weight with Packaging
16.5 lb
Height
20.375 in
Length
32.5 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
20.9 lb
Width
15 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93062035

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Trestle P4720-71
play
Progress Lighting - Chandelier Heights