PROG_P4618_09_PRODIMAGE
PROG_P4618_09_PRODIMAGE
play
3D View
play
Cherish_P4618-09
+11
Progress Lighting - Chandelier Heights

Cherish Collection 24" Six-Light Brushed Nickel Coastal Chandelier Light with Summer Linen Shade

$460.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4618-09

Collection name:

Cherish

The Cherish 6-light chandelier is a modern take on a classic silhouette. A simple round frame is coated in a soft brushed nickel finish and topped with six columns holding candelabra base bulbs. An elegant summer linen drum shade surrounds the frame. Soft light is cast downward onto the surface below. This lovely chandelier is a focal point for dining rooms or great rooms in coastal, traditional and various other settings.

  • Six-light chandelier creates an elegant focal point for dining rooms and great rooms
  • Classic styling is ideal for Traditional, Farmhouse, New Traditional, Transitional and Coastal interiors
  • Measures 24 in x 24 in x 22.375 in
  • The fixture is coated in a soft brushed nickel finish, enhancing its classic design
  • A modern summer linen shade surrounds the chandelier's simple frame
  • The frame's circular style is topped by elegant columns which hold candelabra bulbs
  • Uses (6) 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
White Linen
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Farmhouse
  • Transitional
  • Coastal
  • Mid-Century Modern
Type
Chandelier
UPC
785247196845
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24 in x 24 in x 22.375 in
Gross Weight with Packaging
8.97 lb
Height
22.375 in
Length
24 in
Length - Installed
97 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
15.84 lb
Width
24 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93063306

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Cherish_P4618-09
play
Progress Lighting - Chandelier Heights
play
Cherish P4618-09

3D AR Model