PROG_P400048_020_hero_PRODIMAGE
PROG_P400048_020_hero_PRODIMAGE
play
Briarwood_P400048-020
play
Briarwood P400048-020
+6
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Briarwood Collection Five-Light Linear Chandelier

$384.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400048-020

Collection name:

Briarwood

Create a cozy home with the Briarwood Collection 5-Light Bleached Oak Farmhouse Linear Island Chandelier. Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in in a rich oak faux painted wood finish complemented by antique bronze accents infuses the chandelier with charming country character.

  • Application: Ideal for any kitchen island or dining room table.
  • Perfect for coastal, craftsman, farmhouse, rustic, urban industrial, and vintage electric interiors
  • The open-caged light fixture features a painted faux-wood frame with a rich oak finish accented by an antique bronze plate.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 38-inch width by 9-inch height by 75-inch length (installed).
  • Certifications: cULus dry location listed.
  • Includes installation and mounting hardware for easy installation
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional
Type
Linear Chandelier
UPC
785247213528
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
38 in x 10 in x 9 in
Height
9 in
Length
38 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
13.81 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93076409

Resources and downloads