Can be mounted up or down
No
Catalog Number
P400051-143
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Chandelier
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
Type
Chandelier
UPC
785247212927
Warranty Length
1 year warranty
Dimensions
26 in x 26 in x 20 in
Height
20 in
Length
26 in
Length - Installed
86 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
12 lb
Width
26 in
Width Diameter Descriptor
dia.
Lamp Wattage
60 W
Voltage Rating
120 V
Ground Wire Color
copper tinned
Wire Length
180 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
Carton Quantity
1
Pallet Quantity
6
Instruction Sheet Number
93079342