PROG_P2776_15_PRODIMAGE
PROG_P2776_15_PRODIMAGE
PROG_P2776-15_facing-up-or-down
PROG_P2776_15alt_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Status Collection Three-Light Polished Chrome Etched Linen Glass Coastal Bath Vanity Light

$231.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2776-15

Collection name:

Status

Enjoy high status with a three-light bath & vanity full of fun, femininity, glimmer and gleam. K-9 glass accents offer crystal-like clarity to contrast the softened linen-finish glass shades. A Polished Chrome frame provides the perfect support to this elegant combination.

  • Ideal for a bathroom
  • Perfect for coastal, luxe, modern, and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched linen glass shades
  • Includes installation instructions and mounting hardware
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 23.75-inch width by 10.125-inch height by 5.75-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Evoke, Celeste, and Landree collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
Type
Vanity Light
UPC
785247212446
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.75 in
Dimensions
23.75 in x 5.75 in x 10.125 in
Height
10.125 in
Height to Center
6.75 in
Length
23.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.26 lb
Width
5.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93077860

Resources and downloads