PROGRESS LIGHTING
Image of P500039-143 Westfall Collection Four-light Medium Foyer Pendant
Image of P500039-143 Westfall Collection Four-light Medium Foyer Pendant
Image of P500039-143 Westfall Collection Four-light Medium Foyer Pendant
Image of P500039-143 Westfall Collection Four-light Medium Foyer Pendant
+8
Image of P500039-143 Westfall Collection Four-light Medium Foyer Pendant
Discontinued

Westfall Collection Four-light Medium Foyer Pendant

$403.15 USD
OR

Brand: Progress Lighting

Catalog ID: P500039-143

Collection name: Westfall

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500039-143

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Transitional
  • Bohemian
  • Farmhouse
  • New Traditional

Type

Pendant

UPC

785247212286

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.875 in x 13.875 in x 25.125 in

Height

25.125 in

Length

13.875 in

Length - Installed

100 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

13.9 lb

Width

13.875 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93077708