PROGRESS LIGHTING
Image of P500052-143 Tre Collection One-Light Graphite Graphite Metal Shade Coastal Pendant Light

Tre Collection One-Light Graphite Graphite Metal Shade Coastal Pendant Light

$177.76 USD
OR

Brand: Progress Lighting

Catalog ID: P500052-143

Collection name: Tre

Tre is a classic metal shade 15" pendant with an updated combination of a Graphite dome and Brushed Nickel accents. A tri-arm support adds a sense of architectural and industrial detailing, while the vented shade allows for both downward and upward illumination. Light reflects off the inside of the Vintage Silver shade to provide the final finish effect.

  • This cord-hung pendant from the Tre Collection is ideal for entryways, dining rooms, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • A tri-arm support adds a sense of architectural and industrial detailing perfect for urban industrial, coastal and modern farmhouse styles
  • Vented shade in a matte black finish allows for both downward and upward illumination
  • Light reflects off the inside finish of Vintage Silver to provide a metallic reflective effect.
  • Measures: 15 in x 15 in x 13.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P500052-143

Category General

Pendants

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Glass

Graphite

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Urban Industrial
  • Transitional
  • Mid-Century Modern
  • Farmhouse

Type

Pendant

UPC

785247212828

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 13.5 in

Height

13.5 in

Length

15 in

Length - Installed

134.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

5.11 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93079337