Can be mounted up or down
No
Catalog Number
P710018-015
Category General
Sconces
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Summer Linen
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
Phenolic
Style
Type
Armed Candle Fabric Shade
UPC
785247212088
Warranty Length
1-year Limited Warranty
Dimensions
4.5 in x 6.875 in x 17.125 in
Height
17.125 in
Height to Center
13.625 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.62 lb
Width
6.875 in
Width Diameter Descriptor
Depth
Lamp Wattage
40 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
96
Instruction Sheet Number
93077952