PROG_P710012_020_PRODIMAGE
PROG_P710012_020_PRODIMAGE
play
3D View
play
Briarwood_P710012-020
+3
PROG_briarwood5_detailshot

Briarwood Collection One-Light Wall Sconce

$91.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710012-020

Collection name:

Briarwood

Create a rustic atmosphere with a wall sconce from the Briarwood Collection. A light source exudes a comforting country glow through the X-brace design reminiscent of country barn doors and rustic farmhouse gates. The faux wood frame is coated in a rich oak finish accented by an antique bronze wall plate. Compatible with dimmable bulbs.

  • Ideal for a dining room, great room, hallway or bedroom
  • Perfect for farmhouse or coastal style settings
  • Beautiful painted rich oak finish with antique bronze accents
  • Incorporate vintage-style bulbs for authentic rustic character
  • Includes mounting hardware for quick and simple installation.
  • Use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 12-inch height by 6-7/8-inch length by 6-inch width (extends from wall)
  • Certifications: cULus Dry Location Listed
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Wall Sconce
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional
Type
Flush Mount Cage
UPC
785247213566
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6 in
Dimensions
6.875 in x 6 in x 12 in
Height
12 in
Height to Center
4 in
Length
6.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.13 lb
Width
6 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
78

Resources

Instruction Sheet Number
93076406

Resources and downloads