PROGRESS LIGHTING
Image of P350059-020 Barnes Mill Collection Two-Light 16-1/4 Semi-Flush

Barnes Mill Collection Two-Light 16-1/4 Semi-Flush

$253.88 USD
OR

Brand: Progress Lighting

Catalog ID: P350059-020

Collection name: Barnes Mill

Rustic and vintage decor can transform your home into a nostalgic retreat reminiscent of rural farmhouses. Exposed iron details and a faux-painted wooden plank support artful, clear, seeded glass shades. Combine with vintage-style light bulbs to create a romantic focal point for any room. Two-Light semi-flush.

  • Rustic and vintage lighting that transforms a home into a nostalgic retreat.
  • A faux-painted wooden plank supports artful clear, seeded glass shade.
  • Design reminiscent of rural farmhouses
  • Exposed iron details.
  • Antique Bronze finish.
  • Combine with vintage-style light bulbs to create a romantic focal point to any room
  • Hanging and ceiling mount hardware both included.

Product details

General

Can be mounted up or down

No

Catalog Number

P350059-020

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Urban Industrial
  • Rustic
  • Transitional

Type

Semi-Flush Convertible

UPC

785247213443

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.25 in x 16.25 in x 11.875 in

Height

11.875 in

Length

16.25 in

Length - Installed

52 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.93 lb

Width

16.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93079809