PROGRESS LIGHTING
Image of PE2WL-82 LED Emergency Lighting Fixture
Image of PE2WL-82 LED Emergency Lighting Fixture
Image of PE2WL-82 LED Emergency Lighting Fixture
Image of PE2WL-82 LED Emergency Lighting Fixture
+4
Image of PE2WL-82 LED Emergency Lighting Fixture

LED Emergency Lighting Fixture

Brand: Progress Lighting

Catalog ID: PE2WL-82

Collection name: Exit Signs

The PE2WL offers LED performance and value with a compact and attractive wet location LED based emergency light. The grey housing is made of corrosion resistant UV stabilized polycarbonate. Lamp-head consists of metalized high-performance reflector and 15 ultra-bright LED's with tempered glass lens. Includes external mounting brackets for ease of installation. The PE2WL has adequate capacity to run 1 each PEWLH double head or 2 PEWLH single-head remotes at 9.6 VDC for 90 minutes. The PE2WL can be applied in areas that are susceptible to rain and severe moisture like pool areas, parking decks, and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Quick Installation.
  • Dual-voltage 120 or 277V AC input.
  • Includes long-life 9.6 VDC Nickel Cadmium battery for UL recognized 90 minute operation.
  • Remote capacity for extended runtime.
  • Fully adjustable lamp-heads.
  • Provided with water-proof test switch and AC-On indicator.

Product details

General

Can be mounted up or down

No

Catalog Number

PE2WL-82

Color

Gray

Color Generic

Grey

Construction Material - Main

Polycarbonate

Convertible fixture includes both mounts

No

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

Metallic Gray

Finish Type

Painted

Fixture Type

Exit Emergency

Glass

Tempered Glass

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Mount location

wall or ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Room Type

Emergency

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247198986

Warranty Length

2 year full warranty

Dimensions

Dimensions

8 in x 8 in x 12.2 in

Height

12.2 in

Length

8 in

Weight

7.5 lb

Width

8 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

1.875 W

Voltage Rating

Dual-voltage 120 or 277 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources and downloads