Can be mounted up or down
No
Catalog Number
PEOEU-EM-20-HTR
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Temperature
5500 K
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Emergency Illumination Time
90 min
EU RoHS Indicator
Contact Manufacturer
Finish Name
Bronze
Finish Type
Painted
Fixture Type
Exit Emergency
Glass
Prismatic
Indoor/Outdoor
Outdoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Mount location
Wall
Mounting Type
Wall
New Products
No
Number of Lamps
2
Power Source
Hardwired
Power Source Required?
Yes
Product Category
Exit,Emergency
Room Type
Emergency
Service Life
On Website=Yes
Socket Base Type - Main
LED
UPC
785247199259
Warranty Length
2 year full unit warranty
Depth
3.78 in
Dimensions
10.47 in x 6.54 in x 3.78 in
Height
3.78 in
Length
10.47 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
6.54 in
Width Diameter Descriptor
W.
Lamp Wattage
3 W
Voltage Rating
Universal 100-300 VAC
Americans with Disabilities Act
No
Certified Listed
UL924
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
UL 924
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 24
No
Carton Quantity
6
Pallet Quantity
195