PROG_PERHC_DB_ID_30_PRODIMAGE
PROG_PERHC_DB_ID_30_PRODIMAGE

Indoor Remote Double LED Heads for Exit Signs

Brand:

Progress Lighting

Catalog ID:

PERHC-DB-ID-30

Collection name:

Exit Signs

The PERHC Series offers quality and value with a compact and attractive LED based remote emergency light. The white base-plate and lamp -heads are made of high impact UL flame rated thermoplastic. Lamp-heads are fully adjustable and glare-free. The remote lamps are driven by the Progress remote capacity Exit, combo or Emergency Light. The PERHC Series can be applied in stair-wells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Double lamp-head remote with base plate.
  • Quick Installation.
  • 3 VDC
  • Fully adjustable lamp-heads.
  • Water-proof test switch and AC-On indicator.

Product details

General

Color
White
Color Generic
White
Construction Material - Main
Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Exit Emergency
Glass
Thermoplastic
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Mount location
surface
New Products
No
Number of Lamps
  • 1
  • 2
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Product Category
Exit,Emergency
Socket Base Type - Main
LED
UPC
785247199273
Warranty Length
2 year full warranty

Dimensions

Depth
2.5 in
Dimensions
6.7 in x 4.7 in x 2.5 in
Height
2.5 in
Length
6.7 in
Weight
1.2 lb
Width
4.7 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
1 W
Voltage Rating
3 VDC

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL924
Certified Listed Location
Damp Location Listed
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
UL 924
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 24
No

Logistics

Carton Quantity
20
Pallet Quantity
195