PROGRESS LIGHTING
Image of PERHC-SG-ID-30 Indoor Remote Single LED Heads for Exit Signs
Image of PERHC-SG-ID-30 Indoor Remote Single LED Heads for Exit Signs
Image of PERHC-SG-ID-30 Indoor Remote Single LED Heads for Exit Signs

Indoor Remote Single LED Heads for Exit Signs

Brand: Progress Lighting

Catalog ID: PERHC-SG-ID-30

Collection name: Exit Signs

The PERHC Series offers quality and value with a compact and attractive LED based remote emergency light. The white base-plate and lamp -heads are made of high impact UL flame rated thermoplastic. Lamp-heads are fully adjustable and glare-free. The remote lamps are driven by the Progress remote capacity Exit, combo or Emergency Light. The PERHC Series can be applied in stair-wells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Single lamp-head remote with base plate.
  • Quick Installation.
  • 3 VDC
  • Fully adjustable lamp-heads.

Product details

General

Catalog Number

PERHC-SG-ID-30

Color

White

Color Generic

White

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Exit Emergency

Glass

Thermoplastic

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Mount location

surface

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247199297

Warranty Length

2 year full warranty

Dimensions

Dimensions

4.6 in x 4.6 in x 2.6 in

Height

2.6 in

Length

4.6 in

Weight

1 lb

Width

4.6 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

1 W

Voltage Rating

3 VDC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Damp Location Listed

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

800