PROG_P500098_031_PRODIMAGE
PROG_P500098_031_PRODIMAGE
PROG_era_IMG_8859_detailshot
PROG_era_IMG_8862_detailshot
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Era Collection One-Light Matte Black and Gold Global Pendant Light

$302.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500098-031

Collection name:

Era

Era's carefully crafted details and special eclectic accents achieve a vintage electric feel. One-light mini-pendant is in a Black finish with gold leaf accents and a cloth covered cord.

  • Era highlights carefully crafted details.
  • Special eclectic accents achieve a vintage electric feel.
  • Satin Black finish with gold leaf accents.
  • Uses one 75-watt max. medium base lamp (sold separately).
  • A versatile fixture that is the perfect choice for a variety of interiors.
  • These pendants can be displayed individually or in groupings of two or more for a customized look.
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways.
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Luxe
  • Urban Industrial
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Type
Pendant
UPC
785247217106
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.75 in x 12.75 in x 25 in
Height
25 in
Length
12.75 in
Length - Installed
91 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
5.72 lb
Width
12.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93072870

Resources and downloads