PROGRESS LIGHTING
Image of P2544-1530K Graceful Collection 54" 5 Blade Fan w/ LED Light
Image of P2544-1530K Graceful Collection 54" 5 Blade Fan w/ LED Light
play
3D View
play
+9
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Graceful Collection 54" 5 Blade Fan w/ LED Light

$465.19 USD
OR

Brand: Progress Lighting

Catalog ID: P2544-1530K

Collection name: Graceful

Refresh your living space with the crisp, clean style of the 54 inch Graceful fan. The stylish design comes with five reversible blades in toasted oak and silver in a Polished Chrome finish. The five-blade fan features a white opal glass shade and a 17W dimmable LED module. A remote with batteries is included – and controls full range dimming and fan speed capabilities. LED source offers a 3000K-color temperature, energy savings and maintenance benefits for the home. Graceful also has a reversible motor that can be accessed via a manual switch.

  • Five-blade 54" Graceful ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Graceful ceiling fan features reversible Silver/Toasted Oak with a Polished Chrome finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a white opal glass shade and is comprised of a 17W dimmable 3000K LED module, offering 1500 lumens (source), 90+ CRI
  • A remote with batteries is included - and controls full range dimming and fan speed capabilities
  • Graceful features three speed remote control, manual reverse control
  • Graceful ceiling fan adds form and function - by providing increased air circulation in rooms
  • Oversized, texture die cast hanger ball reduces noise and wobble vibrations
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed
  • A 3/4" x 6"downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 4454 cfm, Energy consumption- 60 watts (excluding lights), Airflow efficiency- 74 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.2 Ah

Battery Type

9V type pp3 Alkaline

Can be mounted up or down

No

Catalog Number

P2544-1530K

Category General

Fans

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Silver
  • Toasted Oak

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED module

Lamp Type Basic

Solid State

Lifestyle

  • Global
  • New Traditional
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Bohemian
  • Transitional

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247211883

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

54 in x 54 in x 16.9 in

Fan - Recommended room size

400 ft²

Height

16.9 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

25.3 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

74

EPACTenergy consumption watts

60

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93080994

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Fan Blade Finish Image(s)

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model