PROG_P2554_2030K_PRODIMAGE
PROG_P2554_2030K_PRODIMAGE
play
3D View
play
+13

Gaze Collection 60" LED Three-Blade Ceiling Fan

$406.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2554-2030K

Collection name:

Gaze

Three-blade 60 inch Gaze ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits. An opal white shade contains an 18W dimmable, 3000K LED module. Full range dimming and remote control with batteries is included. Reversible blades in cherry and walnut are included in an Antique Bronze finish.

  • Three-blade 60" Gaze ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Gaze ceiling fan features reversible Walnut/Cherry blades with a Antique Bronze finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a white opal shatterproof shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI
  • A remote with batteries is included - and controls full range dimming and fan speed capabilities
  • Gaze features three speed remote control, manual reverse control
  • Oversized ceiling fan ideal for use in spacious areas, such as large great rooms, living rooms, bedrooms and bonus rooms
  • Oversized, texture die cast hanger ball reduces noise and wobble vibrations
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Suitable for Modern or Urban Industrial design styles
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8'
  • High Speed Energy Information: Airflow- 5902 cfm, Energy consumption- 75 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Walnut
  • Cherry
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED module
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
104
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Style
  • Urban Industrial
  • Farmhouse
Sub Brand
Progress LED
Switch Type
Push button
Type
Propeller
UPC
785247214846
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
60 in x 60 in x 13.125 in
Fan - Recommended room size
401 ft²
Height
13.125 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
14.7 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
79
EPACTenergy consumption watts
75
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93082652

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model

Fan Blade Finish Image(s)