PROG_P2560_09_PRODIMAGE
PROG_P2560_09_PRODIMAGE
play
Caleb P2560
play
+13
Discontinued
Clearance

Caleb Collection 68-Inch 5-Blade Brushed Nickel AC Motor Transitional Ceiling Fan

$375.00 USD
$626.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2560-09

Collection name:

Caleb

Beautiful and expansive in design, the 68 inch Caleb ceiling fan is ideal for use in large spaces. Bent Carved Wood medium cherry blades are paired with a Brushed Nickel finish. Caleb features a dual mount system and is compatible with universal light kits. A full function remote control with batteries is included.

  • 68" Caleb ceiling fan features a spacious design with bent five carved wood blades
  • Caleb ceiling fan features Medium Cherry blades with a Brushed Nickel finish
  • Five long and graceful blades made of carved wood move air with remarkable efficiency
  • Beautiful and expansive in design, the 68" Caleb ceiling fan is ideal for use in large spaces - such as great rooms, bedrooms and other living areas
  • Caleb features a dual mount system and is compatible with universal light kits
  • A full function remote control with batteries is included
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • UL dry location listed
  • Reversible motor for year round comfort allows you to choose either a
  • down draft (summer) or an up draft (winter)
  • Add a P2631-30 wall control for added convenience
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 7045 cfm, Energy consumption- 86 watts (excluding lights), Airflow efficiency- 82 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Medium Cherry
Fan - Blade Pitch
18 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • Mid-Century Modern
  • New Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Starting Temperature - Minimum
-10 °C
Style
Transitional
Switch Type
Push button
Type
Standard
UPC
785247221752
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
68 in x 68 in x 18 in
Fan - Recommended room size
401
Height
18 in
Length
68 in
Note Weight of fixture exceeds NEC limits
No
Weight
24.26 lb
Width
68 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
82
EPACTenergy consumption watts
86
Industry Standard(s)
Title 20
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93089915

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Caleb P2560
play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)