PROGRESS LIGHTING
Image of P2564-8030K Montague Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan

Montague Collection 60" Indoor/Outdoor Five-Blade Ceiling Fan

$578.16 USD
OR

Brand: Progress Lighting

Catalog ID: P2564-8030K

Collection name: Montague

This five-blade 60 inch Forged Black with toasted oak blades Montague ceiling fan features an all weather wet location rating (ABS) to accommodate a variety of interior and exterior locations. The white opal glass shade contains a 17W dimmable, 3000K LED module, offering both form and function with energy- and cost-savings benefits. A remote with batteries is included. The Montague features a dual mount system to offer greater flexibility when installing.

  • 60" Montague indoor/outdoor ceiling fan features a spacious design with five blades
  • The white opal glass shade contains a 18W dimmable, 3000K LED module, 90+ CRI and 1400 lumens (source) - offering both form and function with energy- and cost-savings benefits
  • Montague ceiling fan features Toasted Oak blades with a Forged Black finish
  • Beautiful and expansive in design, the 60" Montague ceiling fan is ideal for use in large indoor and outdoor spaces
  • ABS all weather blades are included for maintenance free operation - inside or out
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Montague features a dual mount system to offer greater flexibility when installing - the fan can be installed on a flat or sloped ceiling
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Features an all weather wet location rating to accommodate a variety of interior and exterior locations
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • Add a P2630-30 wall control for added convenience
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 6693 cfm, Energy consumption- 75 watts (excluding lights), Airflow efficiency- 89 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2564-8030K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Toasted Oak

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Forged Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Transitional

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247221639

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 17.625 in

Fan - Recommended room size

401 ft²

Height

17.625 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

34.5 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

89

EPACTenergy consumption watts

75

Industry Standard(s)

Title 20

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

46000

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93089933

Resources and downloads

Media

Videos