Can be mounted up or down
No
Catalog Number
P2574-2030K
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Walnut
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
Walnut
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Style
Transitional
Sub Brand
Progress LED
Switch Type
Pullchain
Type
Standard
UPC
785247221677
Warranty Length
Limited Lifetime warranty
Dimensions
60 in x 60 in x 15.875 in
Fan - Recommended room size
401 ft²
Height
15.875 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
25.3 lb
Width
60 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V
Wire Length
80 in
Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
94
EPACTenergy consumption watts
70
Industry Standard(s)
Title 20
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
46000
Carton Quantity
1
Pallet Quantity
20
Instruction Sheet Number
93089929