PROGRESS LIGHTING
Image of P2574-8030K Whirl Collection 60" Five Blade Ceiling Fan
Image of P2574-8030K Whirl Collection 60" Five Blade Ceiling Fan
play
Progress Lighting - Whirl Fan
play
+10
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Whirl Collection 60" Five Blade Ceiling Fan

$507.21 USD
OR

Brand: Progress Lighting

Catalog ID: P2574-8030K

Collection name: Whirl

Product details

General

Can be mounted up or down

No

Catalog Number

P2574-8030K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Toasted Oak

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

Walnut

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Non Reversible

Finish Name

Forged Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Transitional

Sub Brand

Progress LED

Switch Type

Pullchain

Type

Standard

UPC

785247221684

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 15.875 in

Fan - Recommended room size

401 ft²

Height

15.875 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

25.3 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

94

EPACTenergy consumption watts

70

Industry Standard(s)

Title 20

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

46000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93089929

Resources and downloads

Media

Videos

play
Progress Lighting - Whirl Fan
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS