PROGRESS LIGHTING
Image of P2582-14330K Gust Collection 54" Five Blade Ceiling Fan
Image of P2582-14330K Gust Collection 54" Five Blade Ceiling Fan
play
Gust P2582
play
+13
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Gust Collection 54" Five Blade Ceiling Fan

$441.43 USD
OR

Brand: Progress Lighting

Catalog ID: P2582-14330K

Collection name: Gust

This five-blade 54 inch Gust ceiling fan features a white opal shade and graphite blades. A remote with batteries is included. Gust has a dual mount system to offer greater flexibility when installing. The 17W dimmable, 3000K LED module provides energy- and cost-savings benefits to the homeowner.

  • 54" Gust indoor ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a white opal shade and contains a 18W dimmable 3000K LED module with 90CRI and 1400 lumens (source)
  • Features Graphite blades and a Graphite finish
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Remote control may be replaced by a P2630-30 wall control
  • The five-blade Gust fan features a dual mount system to offer greater flexibility when installing
  • The fan can be installed on a flat or sloped ceiling
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Contemporary interiors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed for indoor use
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 5242 cfm, Energy consumption- 65 watts (excluding lights), Airflow efficiency- 80 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2582-14330K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Graphite

Fan - Blade Pitch

13.5 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

  • Transitional
  • Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247221530

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

54 in x 54 in x 16 in

Fan - Recommended room size

400 ft²

Height

16 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

19.2 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

80

EPACTenergy consumption watts

65

Industry Standard(s)

Title 20

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

46000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93089935

Resources and downloads

Media

Videos

play
Gust P2582
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS