PROG_P2582_2030K_PRODIMAGE
PROG_P2582_2030K_PRODIMAGE
play
3D View
play
Gust P2582
+11

Gust Collection 54" Five Blade Ceiling Fan

$441.43 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2582-2030K

Collection name:

Gust

This five-blade 54 inch Gust ceiling fan features a white opal shade and walnut blades. A remote with batteries is included. Gust has a dual mount system to offer greater flexibility when installing. The 17W dimmable, 3000K LED module provides energy- and cost-savings benefits to the homeowner.

  • 54" Gust indoor ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a white opal shade and contains a 18W dimmable 3000K LED module with 90CRI and 1400 lumens (source)
  • Features Walnut blades and an Antique Bronze finish
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Remote control may be replaced by a P2630-30 wall control
  • The five-blade Gust fan features a dual mount system to offer greater flexibility when installing
  • The fan can be installed on a flat or sloped ceiling
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Contemporary interiors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed for indoor use
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 5242 cfm, Energy consumption- 65 watts (excluding lights), Airflow efficiency- 80 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Walnut
Fan - Blade Pitch
13.5 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Style
  • Transitional
  • Modern
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247221547
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
54 in x 54 in x 16 in
Fan - Recommended room size
400
Height
16 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
19.2 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
80
EPACTenergy consumption watts
65
Industry Standard(s)
Title 20
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
46000

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93089935

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Gust P2582
play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model

Fan Blade Finish Image(s)