PROGRESS LIGHTING
Image of P350076-009-30 Maier Collection 9" LED Flush Mount
Image of P350076-009-30 Maier Collection 9" LED Flush Mount
Image of P350076-009-30 Maier Collection 9" LED Flush Mount
Image of P350076-009-30 Maier Collection 9" LED Flush Mount
+2
Image of P350076-009-30 Maier Collection 9" LED Flush Mount

Maier Collection 9" LED Flush Mount

$125.62 USD
OR

Brand: Progress Lighting

Catalog ID: P350076-009-30

Collection name: Maier LED

9" LED flush mount with etched white opal acrylic diffuser with a clean modern look. 3000K color temperature and 90+ CRI. Acrylic bowl is attached with a twist and lock action for ease of installation. This fixture can be mounted on ceiling or wall. Title 24. Brushed Nickel finish.

  • Etched white opal acrylic diffuser.
  • Acrylic bowl is attached with a twist and lock action.
  • Can be mounted on ceiling or wall.
  • Dimmable to 10% with many ELV dimmers
  • Acrylic diffuser twists into the frame so there are no exposed fasteners for a clean modern look.
  • 1600 lumens, 69.6 lumen/watt (delivered)
  • 3000K color temperature, 90CRI
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P350076-009-30

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

1600 lm

LM-79 Lumens per Watt

69.6 Lum/Watt

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Bedroom
  • Garage
  • Closets

Service Life

On Website=Yes

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Wall or Ceiling Flush-Mount

UPC

785247215041

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

9.0625 in x 9.0625 in x 4.3125 in

Height

4.3125 in

Length

9.0625 in

Weight

1.19 lb

Width

9.0625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

23 W

Lumens Per Watt

69.6 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

36000

Logistics

Carton Quantity

1

Pallet Quantity

84

Resources

Instruction Sheet Number

93083110