PROGRESS LIGHTING
Image of P563001-020-30K 3" Wall Mount Up/ Down Cylinder
Image of P563001-020-30K 3" Wall Mount Up/ Down Cylinder
Image of P563001-020-30K 3" Wall Mount Up/ Down Cylinder
Image of P563001-020-30K 3" Wall Mount Up/ Down Cylinder
+2
Image of P563001-020-30K 3" Wall Mount Up/ Down Cylinder

3" Wall Mount Up/ Down Cylinder

$136.40 USD
OR

Brand: Progress Lighting

Catalog ID: P563001-020-30K

Collection name: Cylinders

Sleek, 3" LED cylindrical wall lantern with up/downlight in elegant Antique Bronze finish. Die-cast aluminum wall brackets and heavy-duty aluminum framing. Fade and chip-resistant. UL listed for wet locations. Can be used indoor or outdoor.

  • 3" LED wall mount up/downlight cylinder
  • This sleek, contemporary cylinder is ideal for indoor or outdoor applications
  • An Antique Bronze finish complements a variety of exteriors
  • Warm white, 3000K, color temperature, 90 CRI, 1484 lumens, 62 lumens per watt (delivered)
  • Die Cast Aluminum construction with durable powder coated finish
  • Dimmable to 10% brightness with many Forward Phase (Triac) and Reverse Phase (ELV) dimmers
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P563001-020-30K

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 351 23.6
  • 0-40 568 38.3
  • 0-60 855 57.6
  • 0-90 908 61.2
  • 90-120 2 0.1
  • 90-130 6 0.4
  • 90-150 220 14.8
  • 90-180 576 38.8
  • 0-180 1484 100.0

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

LM-79 Lumens

1484 lm

LM-79 Lumens per Watt

62 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature Celcius Max

40 °C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Outdoor
  • Porch

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Spacing

1.25

Starting Temperature - Minimum

-10 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247215331

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.5 in x 5.5 in x 8.25 in

Height

8.25 in

Height to Center

5 in

Length

4.5 in

Weight

1.94 lb

Width

5.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.202 A

Frequency Rating

60 Hz

Lamp Wattage

12 W

Lumens Per Watt

62 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

CSA

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Pallet Quantity

280

Resources

Instruction Sheet Number

93085619