Aperture
4.5 in
Can be mounted up or down
No
Catalog Number
P800005-009-30
Category General
Recessed
Ceiling opening - Recessed
6.25 in
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
Controls - Applications
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Painted
Fixture Type
Recessed Trim
Glass
White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
860 lm
LM-79 Lumens per Watt
72.3 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Recessed Depth
3 in
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
LED
Spacing
1.26
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Trim material
Aluminum
Trim Type
Shower
Type
7in Trim
UPC
785247219902
Warranty Length
5-year Limited Warranty
Diameter - Inside
6 in
Diameter - Outside
7 in
Dimensions
7 in x 7 in x 3 in
Height
3 in
Length
7 in
Weight
1.32 lb
Width
7 in
Width Diameter Descriptor
dia.
Amperage Rating
0.1 A
Frequency Rating
60 Hz
Lamp Wattage
12.1 W
Lumens Per Watt
72.3 Lum/Watt
Power Factor
0.99
Voltage Rating
120 V
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
54000
Carton Quantity
6
Pallet Quantity
324
Instruction Sheet Number
93090935