PROGRESS LIGHTING
Image of P800005-028-30 7" Edgelit LED Indoor-Outdoor Canless Recessed Downlight
Image of P800005-028-30 7" Edgelit LED Indoor-Outdoor Canless Recessed Downlight
play
Edgelit
Image of P800005-028-30 7" Edgelit LED Indoor-Outdoor Canless Recessed Downlight
+4
Image of P800005-028-30 7" Edgelit LED Indoor-Outdoor Canless Recessed Downlight
Discontinued

7" Edgelit LED Indoor-Outdoor Canless Recessed Downlight

$59.62 USD
OR

Brand: Progress Lighting

Catalog ID: P800005-028-30

Collection name: Edgelit Recessed

Product details

General

Aperture

4.5 in

Can be mounted up or down

No

Catalog Number

P800005-028-30

Category General

Recessed

Ceiling opening - Recessed

6.25 in

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 243 28.1
  • 0-40 398 45.9
  • 0-60 693 80.1
  • 0-90 866 100.0
  • 90-180 0 0.0
  • 0-180 866 100.0

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Recessed Trim

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

866 lm

LM-79 Lumens per Watt

71.6 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Recessed Depth

3 in

Room Type

  • Bathroom
  • Bedroom
  • Hall & Foyer
  • Living Room
  • Closets

Service Life

On Website=Yes

Socket Base Type - Main

LED

Spacing

1.26

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Trim material

Aluminum

Trim Type

Shower

Type

7in Trim

UPC

785247219926

Warranty Length

5-year Limited Warranty

Dimensions

Diameter - Inside

6 in

Diameter - Outside

7 in

Dimensions

7 in x 7 in x 3 in

Height

3 in

Length

7 in

Weight

1.32 lb

Width

7 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.1 A

Frequency Rating

60 Hz

Lamp Wattage

12.1 W

Lumens Per Watt

71.6 Lum/Watt

Power Factor

0.99

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

6

Pallet Quantity

324

Resources

Instruction Sheet Number

93090935

Media

Videos

play
Edgelit