PROG_P350105_015-30_PRODIMAGE
PROG_P350105_015-30_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_Dimming_info-Graphic
+4
PROG_LED_CRI_ColorTemp_Info-Graphic

Elevate Collection 13" LED Flush Mount

$169.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350105-015-30

Collection name:

Elevate

Achieve a mid-century modern look with Elevate's on trend finishes. An etched white glass shade is highlighted with metallic accents. Increase ambient illumination in Transitional and Modern interiors with Elevate LED flush mount. Polished Chrome finish.

  • Increase ambient illumination in Transitional and Modern interiors with Elevate LED flush mount
  • One light LED flush mount
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • Popular Polished Chrome finish
  • Etched white glass shade is highlighted with metallic accents
  • A natural choice for closets, hallways and smaller areas within the home
  • 1452 lumens, 83 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Mid-Century Modern
  • Modern
LM-79 Lumens
670 lm
LM-79 Lumens per Watt
38.3 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
Module
Spacing
1.3
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • Modern
  • Mid-Century Modern
  • Coastal
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247221103
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 5.25 in
Height
5.25 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.39 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
38.3 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93089789