PROGRESS LIGHTING
Image of P860004-020 Canopy Kit 60" Length for Up to 5 Pendants
Image of P860004-020 Canopy Kit 60" Length for Up to 5 Pendants
Image of P860004-020 Canopy Kit 60" Length for Up to 5 Pendants
Image of P860004-020 Canopy Kit 60" Length for Up to 5 Pendants
+1
Image of P860004-020 Canopy Kit 60" Length for Up to 5 Pendants

Canopy Kit 60" Length for Up to 5 Pendants

$128.92 USD
OR

Brand: Progress Lighting

Catalog ID: P860004-020

Collection name: Accessory Canopy

Product details

General

Can be mounted up or down

No

Catalog Number

P860004-020

Category General

Accessories

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Power Source

N/A

Power Source Required?

No

Room Type

Kitchen

Service Life

On Website=Yes

UPC

785247218479

Warranty Length

1-year Limited Warranty

Dimensions

Cubic Capacity

36 cu.in

Depth

6 in

Dimensions

60 in x 6 in x 1 in

Height

1 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.27 lb

Width

6 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

88

Resources

Instruction Sheet Number

93083779