PROGRESS LIGHTING
Image of P400068-077 Bergamo Collection Five-Light Chandelier
Image of P400068-077 Bergamo Collection Five-Light Chandelier
play
Progress Lighting - Chandelier Heights
Image of P400068-077 Bergamo Collection Five-Light Chandelier
+4
Image of P400068-077 Bergamo Collection Five-Light Chandelier
Discontinued

Bergamo Collection Five-Light Chandelier

$425.26 USD

Brand: Progress Lighting

Catalog ID: P400068-077

Collection name: Bergamo

Bergamo features an elegant wispiness within a two-toned frame. Weathered stone accents and tassel details create a relaxed, rustic casual collection. These versatile pieces can be incorporated over a dining room table in a Rustic Farmhouse setting or in a Transitional open living space. Five-Light Chandelier in a Forged Bronze finish.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400068-077

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Forged Bronze

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Style

  • Farmhouse
  • Transitional

Type

Chandelier

UPC

785247219209

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 27.875 in

Height

27.875 in

Length

26 in

Length - Installed

103 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

15.32 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93086385

Media

Videos

play
Progress Lighting - Chandelier Heights