Can be mounted up or down
No
Catalog Number
P500091-077
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Forged Bronze
Finish Type
Painted
Fixture Type
Pendant
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Hall & Foyer
Service Life
On Website=Yes
Socket Base Type - Main
E12
Style
Type
Pendant
UPC
785247219223
Warranty Length
1-year Limited Warranty
Dimensions
18.75 in x 18.75 in x 42.125 in
Height
42.125 in
Length
18.75 in
Length - Installed
117.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
19.62 lb
Width
18.75 in
Width Diameter Descriptor
dia.
Lamp Wattage
60 W
Voltage Rating
120 V
Ground Wire Color
bare copper
Wire Length
180 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
4
Instruction Sheet Number
93086384