PROG_P300109_109_PRODIMAGE
PROG_P300109_109_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_cahill_detail1_detailshot
+1
PROG_cahill_detail2_detailshot

Cahill Collection Two-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light

$152.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300109-109

Collection name:

Cahill

A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection two-light bath & vanity. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.

  • Ideal for a bathroom and powder room.
  • Perfect for luxe, mid-century modern, and modern style settings
  • Golden brushed bronze finish
  • Crisp clear beveled glass shade
  • Includes installation instructions and mounting hardware
  • Use 2 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16.75-inch width by 6.3125-inch height by 5.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Rainey and Elevate collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Bath & Vanity
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E12
Style
  • Luxury
  • Mid-Century Modern
Type
Vanity Light
UPC
785247219254
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.25 in
Dimensions
16.75 in x 5.25 in x 6.3125 in
Height
6.3125 in
Height to Center
3.125 in
Length
16.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.21 lb
Width
5.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93085334

Resources and downloads