PROGRESS LIGHTING
Image of P400061-009 Carisa Collection Nine-Light Chandelier
Image of P400061-009 Carisa Collection Nine-Light Chandelier
play
Progress Lighting - Chandelier Heights
Image of P400061-009 Carisa Collection Nine-Light Chandelier
+5
Image of P400061-009 Carisa Collection Nine-Light Chandelier
Discontinued

Carisa Collection Nine-Light Chandelier

$505.12 USD

Brand: Progress Lighting

Catalog ID: P400061-009

Collection name: Carisa

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Nine-Light Chandelier in a Brushed Nickel finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P400061-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Chandelier

UPC

785247216956

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

31.5 in x 31.5 in x 36.5 in

Height

36.5 in

Length

31.5 in

Length - Installed

102.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

34.02 lb

Width

31.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources

Instruction Sheet Number

93083233

Media

Videos

play
Progress Lighting - Chandelier Heights