PROG_P400117_020_PRODIMAGE
PROG_P400117_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+5
PROG_Chain_Graphic_72_inch_Info-Graphic

Evoke Collection Five-Light Antique Bronze Clear Glass Luxe Chandelier Light

$593.12 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400117-020

Collection name:

Evoke

Mixed finishes, such as Antique Bronze with champagne accents are highlighted in new versions of the popular Evoke chandelier. This updated design features an oversized oval form with candelabra lights that complement a livable Luxe style, as well as Transitional and Mid-Century interiors.

  • Mixed metal finishes highlight popular dual toned home decor accents.
  • Updated design features an oversized oval form with candelabra lights.
  • Antique Bronze with champagne accents.
  • Uses five 60-watt max. candelabra style bulbs including LED equivalent (sold separately.
  • Complements a livable Luxe style, as well as Transitional and Mid-Century interiors.
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings.
  • Can be displayed individually or in groupings of two or more for customized design statements.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
Type
Chandelier
UPC
785247219629
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
33.75 in x 33.75 in x 27.875 in
Height
27.875 in
Length
33.75 in
Length - Installed
103 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
18.25 lb
Width
33.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
5

Resources

Instruction Sheet Number
93073313

Resources and downloads

Specifications

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights