PROGRESS LIGHTING
Image of P400117-104 Evoke Collection Five-Light Polished Nickel Clear Glass Luxe Chandelier Light
Image of P400117-104 Evoke Collection Five-Light Polished Nickel Clear Glass Luxe Chandelier Light
play
Evoke Polished Nickel finish
play
Progress Lighting - Chandelier Heights
+10
Image of P400117-104 Evoke Collection Five-Light Polished Nickel Clear Glass Luxe Chandelier Light

Evoke Collection Five-Light Polished Nickel Clear Glass Luxe Chandelier Light

$593.12 USD
OR

Brand: Progress Lighting

Catalog ID: P400117-104

Collection name: Evoke

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400117-104

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Style

  • Luxury
  • Transitional

Type

Chandelier

UPC

785247219612

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.75 in x 33.75 in x 27.875 in

Height

27.875 in

Length

33.75 in

Length - Installed

103 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

18.25 lb

Width

33.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93073313

Media

Videos

play
Evoke Polished Nickel finish
play
Progress Lighting - Chandelier Heights