PROG_P500074_009_PRODIMAGE
PROG_P500074_009_PRODIMAGE
PROG_Stem_2qty6_8qty12_Chain_2qty6-links_includes_Info-Graphic
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_glayse_detail1_detailshot

Glayse Collection Five-Light Brushed Nickel Clear Glass Luxe Pendant Light

$536.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500074-009

Collection name:

Glayse

Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. The five-light pendant is complimented by a Brushed Nickel finish.

  • Inspired by modern architecture
  • Glayse features handsome details for variety of interior design styles
  • Popular Brushed Nickel finish
  • The frameless unbounded beveled glass creates beautiful light and reflection
  • Uses five 60-watt max. medium base bulbs including LED equivalent (sold separately
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • The structure of Glayse is the focal point of the design, where form follows function
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Shop the complete Glayse collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern
Type
Pendant
UPC
785247217335
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.75 in x 22.75 in x 13.75 in
Height
13.75 in
Length
22.75 in
Length - Installed
80 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
24.68 lb
Width
22.75 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93084204