PROG_P710031_141_PRODIMAGE
PROG_P710031_141_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_P710031_141alt_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Gulliver_GL_GeneralLit

Gulliver Collection Wall Sconce

$134.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710031-141

Collection name:

Gulliver

Three circular bands wrap together to create an open design for Gulliver wall sconce. Dual toned frame color combinations of Galvanized with antique white accents. A hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Design complements Rustic and Modern Farmhouse home decor accents, as well as Urban Industrial and Coastal interior settings
  • Metal banding features embossed wood grain pattern for rich visual texture
  • Galvanized finish with hand painted antique white accents
  • Dual-toned frame emulates popular design style that contains mixed metal accents
  • Uses one 75 watt max, medium base lamps bulbs (sold separately)
  • Shop the complete Gulliver collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Can be used in hallways, entryways and foyer settings.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Wall Sconce
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Armed
UPC
785247219513
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7 in
Dimensions
6 in x 7 in x 12 in
Height
12 in
Height to Center
9.375 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.87 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93086338