PROGRESS LIGHTING
Image of P400105-020 Hangar Collection Five-Light Antique Bronze Farmhouse Chandelier Light
Image of P400105-020 Hangar Collection Five-Light Antique Bronze Farmhouse Chandelier Light
play
Progress Lighting - Chandelier Heights
play
Hangar P400105-020
+8
Image of P400105-020 Hangar Collection Five-Light Antique Bronze Farmhouse Chandelier Light
Discontinued

Hangar Collection Five-Light Antique Bronze Farmhouse Chandelier Light

$387.53 USD
OR

Brand: Progress Lighting

Catalog ID: P400105-020

Collection name: Hangar

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400105-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse

Type

Chandelier

UPC

785247219735

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 19.75 in

Height

19.75 in

Length

30 in

Length - Installed

77 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.36 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93086934

Media

Videos

play
Progress Lighting - Chandelier Heights
play
Hangar P400105-020