PROG_P350102_009ctc_PRODIMAGE
PROG_P350102_009ctc_PRODIMAGE
PROG_P350102-009_ctc-or-hanging
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+4
PROG_P350102_009stemlit_PRODIMAGE
Discontinued
Clearance

Hangar Collection 16" Semi-Flush/Convertible

$126.00 USD
$248.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350102-009

Collection name:

Hangar

The semi-flush convertible fixture in the Hangar collection is a fun, light and airy piece - perfect for both casual and modern homes. A sophisticated, statement-making frame occupies a large visual space. Modern wire basket forms are finished in Brushed Nickel with graphite accents that surround an off-white linen shade.

  • A sophisticated, statement-making frame occupies a large visual space
  • Modern wire basket forms are finished in dual toned design
  • Brushed Nickel with graphite accents
  • Two light semi-flush convertible fixture
  • Uses two 60-watt max. medium base style bulbs (sold separately)
  • Fixtures in the collection are fun, light and airy pieces
  • Perfect for both casual and modern homes
  • A natural choice for closets, hallways and smaller areas within the home.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350102-009

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse

Type

Semi-Flush Convertible

UPC

785247219841

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 13.25 in

Height

13.25 in

Length

16 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.5 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93088035

Resources and downloads