PROG_P300083_104_PRODIMAGE
PROG_P300083_104_PRODIMAGE
PROG_Judson-Polished-Nickel_GeneralLit
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+4
PROG_P300081_104_glass_PRODIMAGE

Judson Collection Four-Light Polished Nickel Clear Glass Farmhouse Bath Vanity Light

$266.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300083-104

Collection name:

Judson

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. Four-light bath & vanity in a Polished Nickel finish.

  • Ideal for a bathroom
  • Perfect for farmhouse and vintage electric style settings
  • Subtle polished nickel finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 35.75-inch width by 11.25-inch height by 8.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Saluda, Judson, and Swing collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
swivel strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Type
Vanity Light
UPC
785247216789
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.5 in
Dimensions
35.75 in x 8.5 in x 11.25 in
Height
11.25 in
Height to Center
7.5 in
Length
35.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.36 lb
Width
8.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93083253